Publiceer je producten
BST Type H
BST Type H
BST Type H
BST Type H
BST Type H
BST Type H
BST Type H
BST Type H
BST Type H
BST Type H

    BST Type H

    Standard configuration consisting of hat shelf with partitions, shoe shelf without partitions and bench. The extension section contains one less wallrack than the base section. All units are painted with enviromentally friendly powdercoating that is easy to keep clean and extremely durable.
    Technische specificatie
    • Unieke ref.bst-type-h
    • ProductfamilieStorage
    • ProductgroepInterior systems
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2016-11-21
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStaal
    • Secundair materiaalHout
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectMeubilair - Rekken en opslag
    • Uniclass 2015-codePr_40_30_78
    • Uniclass 2015-beschrijvingShelves and storage units
    • CSI MasterFormat 2014 Code10 56 13
    • CSI MasterFormat 2014 TitelMetal Storage Shelving
    • OmniClass-nummer23-21 11 11 11
    • OmniClass-titelCommercial Storage Shelves