Publiceer je producten
Mailbox typ 1 double section 18 boxes
Mailbox typ 1 double section 18 boxes
Mailbox typ 1 double section 18 boxes
Mailbox typ 1 double section 18 boxes
Mailbox typ 1 double section 18 boxes
Mailbox typ 1 double section 18 boxes
Mailbox typ 1 double section 18 boxes
Mailbox typ 1 double section 18 boxes
Mailbox typ 1 double section 18 boxes
    Gearchiveerd

    Mailbox typ 1 double section 18 boxes

    Fastighetsbox made of high strength steel powder coated in a variety of colors. You can choose different colours on the frame and door. Each door is prepared with cylinder and all boxes are prepared for electronic locks .. The boxes have a durable door frame with central look for the postman. Our property boxes meet quality standards set by the Swedish Provningsanstalt and mail companys networking forum for Fastighetsboxes.
    Technische specificatie
    • Unieke ref.mailbox-typ1-double-section-18-boxes
    • ProductfamilieStorage
    • ProductgroepMailbox
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-01-20
    • Editienummer1
    • Hoogte (mm)1204
    • Breedte (mm)915
    • Diepte (mm)288
    Gerelateerd
    • HoofdmateriaalStaal
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectMeubilair - Brievenbussen
    • IFC-classificatieFurniture
    • UNSPSC-naamPost
    • UNSPSC-code301029
    • Uniclass 2015-codePr_40_70_50
    • Uniclass 2015-beschrijvingMail equipment
    • CSI MasterFormat 2014 Code10 55 23
    • CSI MasterFormat 2014 TitelMail Boxes
    • OmniClass-nummer23-19 15 11
    • OmniClass-titelMail Boxes