Publiceer je producten
Embedded shower mixer kit with diverter DOUZ
SOPAL

Embedded shower mixer kit with diverter DOUZ

Embedded shower mixer kit with diverter:

  • Bright and durable chrome finish mixer NF EN ISO 1456.
  • Ceramic cartridge Ø40mm.
  • Brilliant and easy to clean.
  • Comfort in use.
  • Flexible connection hoses.
  • lockable automatic diverter.
Specificatie
  • Embedded shower mixer kit with diverter:

    • Working pressure: from 1 to 10 bar.
    • Nominal flow rate: 20l/min at 3 bar.
    • Thermal resistance: 90°C max.
    • Cartridge endurance: 70000 cycles.
Technische specificatie
  • Unieke ref.06CYA04
  • ProductfamilieMixer DOUZ
  • ProductgroepEmbedded shower mixer kit with diverter
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-01-24
  • Editienummer1
Gerelateerd
  • HoofdmateriaalMessing
  • Secundair materiaalChroom
  • Ontworpen inTunesië
  • Gefabriceerd inTunesië
Classificatie
  • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
  • IFC-classificatieSanitairaansluiting
  • ETIM-codeEG017610
  • ETIM-naamSanitary taps
  • UNSPSC-naamSanitary ware
  • UNSPSC-code301815
  • Uniclass 2015-codePr_40_20_87
  • Uniclass 2015-beschrijvingTaps and water supply outlet fittings
  • OmniClass-nummer23-31 11 00
  • OmniClass-titelFaucets

Beschikbaarheid regio

Europa Afrika