Publiceer je producten
SOPRASOLAR FIX EVO
SOPREMA

SOPRASOLAR FIX EVO

The SOPRASOLAR FIX EVO system is a waterproofing complex with photovoltaic panels integrated without percing and without balast. It consist in one renforced bilayer waterproofing system which receive one structure of SOPRASOLAR FIX EVO pads directly torch on the roofing materials and photovoltaics panels installed on the pads without rails. It's targeted for the flat roof under 60% of slope.

Specificatie
    • No drilling or penetration of the waterproofing layer and no cutting of the insulation 
    • Not ballasted system 
    • Quick intallation 
    • No rails
Technische specificatie
  • Unieke ref.RS1WPV_FR01
  • Productfamiliewaterproofing
  • ProductgroepWaterproofing system for roof
  • TypeVerzameling (meerdere objecten)
  • Publicatiedatum2021-06-01
  • Editienummer1
Gerelateerd
  • HoofdmateriaalBitumen
  • Secundair materiaalPolyurethaan
  • Ontworpen inFrankrijk
  • Gefabriceerd inFrankrijk
Classificatie
  • Categorie BIMobjectBouw - Dak
  • IFC-classificatieRoof
  • ETIM-codeEG020300
  • ETIM-naamBuilding - Roofing materials
  • UNSPSC-naamRoofing materials
  • UNSPSC-code301515
  • Uniclass 2015-codeEF_30
  • Uniclass 2015-beschrijvingRoofs, floor and paving elements
  • CSI MasterFormat 2014 Code48 14 00
  • CSI MasterFormat 2014 TitelSolar Energy Electrical Power Generation Equipment
  • OmniClass-nummer23-35 11 17
  • OmniClass-titelPhotovoltaic Generators
  • CSI UniFormat II-codeB30
  • CSI UniFormat II-titelROOFING