Publiceer je producten
Touch Free Lavatory Faucet, CONDOR 1010, SKU: 210100

Touch Free Lavatory Faucet, CONDOR 1010, SKU: 210100

Touch free electronic lavatory faucet operated by IR sensor.

For cold or premixed water.

Integrated deck plate panel versions available.

Advantages:
  • Drastically reduces water consumption
  • No physical contact. Helps to protect users against cross-contamination
  • Lead-Free
  • Versions with the integrated deck plate to cover old installation holes available
  • Sensor settings adjustable by remote control
  • Easy installation
Specificatie
  • Water supply: Cold or premixed water (1 inlet)
    Power source: 9V internal battery
    LEAD FREE: 5452 standard approved
    Accessories: Stern remote control
Technische specificatie
  • Unieke ref.condor-1010
  • ProductfamilieTouch Free Lavatory Faucets Touchless
  • ProductgroepCondor
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-05-26
  • Editienummer1
Gerelateerd
  • Ontworpen inIsraël
  • Gefabriceerd inIsraël
Classificatie
  • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
  • IFC-classificatieSanitairaansluiting
  • ETIM-codeEG017610
  • ETIM-naamSanitary taps
  • UNSPSC-naamPlumbing fixtures
  • UNSPSC-code3018
  • Uniclass 2015-codePr_40_20_87_84
  • Uniclass 2015-beschrijvingSink taps
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitelCommercial Faucets, Supplies, and Trim
  • OmniClass-nummer23-31 11 00
  • OmniClass-titelFaucets
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures