Publiceer je producten
Touch Free Lavatory Faucet, EXTREME 1000 LFB AISI316, SKU: 237103
Touch Free Lavatory Faucet, EXTREME 1000 LFB AISI316, SKU: 237103

    Touch Free Lavatory Faucet, EXTREME 1000 LFB AISI316, SKU: 237103

    Touch free electronic lavatory faucet operated by IR sensor.

    Lead-free faucet for cold or premixed water with a concealed sensor integrated into the spout.

    Advantages:
    • Drastically reduces water consumption
    • No physical contact. Helps to protect users against cross-contamination
    • Minimalist design with an emotional appeal, perfectly balanced due to its tempting rounded edges and smooth transitions
    • Sensor settings adjustable by remote control
    • Easy installation
    • The stainless steel AISI316 version is especially valued for its anti-corrosion properties in coastal environments.
    • Matching IR operated soap dispenser
    Technische specificatie
    • Unieke ref.extreme-1000-lfb-aisi316
    • ProductfamilieTouch Free Lavatory Faucets Touchless
    • ProductgroepExtreme
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-05-26
    • Editienummer1
    Gerelateerd
    • Ontworpen inIsraël
    • Gefabriceerd inIsraël
    Classificatie
    • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEG017610
    • ETIM-naamSanitary taps
    • UNSPSC-naamPlumbing fixtures
    • UNSPSC-code3018
    • Uniclass 2015-codePr_40_20_87_84
    • Uniclass 2015-beschrijvingSink taps
    • CSI MasterFormat 2014 Code22 42 39
    • CSI MasterFormat 2014 TitelCommercial Faucets, Supplies, and Trim
    • OmniClass-nummer23-31 11 00
    • OmniClass-titelFaucets
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures