Publiceer je producten
Touch Free Wall Mounted Faucet, EXTREME CS DP E, SKU: 237803
Touch Free Wall Mounted Faucet, EXTREME CS DP E, SKU: 237803

    Touch Free Wall Mounted Faucet, EXTREME CS DP E, SKU: 237803

    Touch free electronic wall-mounted faucet operated by IR concealed sensor integrated into the spout.

    For cold or premixed water.

    Advantages:
    • Drastically reduces water consumption
    • No physical contact. Helps to protect users against cross-contamination
    • Sensor settings adjustable by remote control
    • Easy installation
    • Matching IR operated soap dispenser
    • Stainless steel AISI 316 spout available upon request
    Specificatie
    • Installation: Wall mounted for installation in brick walls
      Water supply: Cold or premixed water (1 inlet)
      Water temperature: Max 70 ºC
      Operating pressure: 0.5 - 8.0 bar
      Power Source: Transformer

    Technische specificatie
    • Unieke ref.extreme-cs-dp-e
    • ProductfamilieTouch Free Wall Mounted Faucets Touchless
    • ProductgroepExtreme CS
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-05-26
    • Editienummer1
    Gerelateerd
    • Ontworpen inIsraël
    • Gefabriceerd inIsraël
    Classificatie
    • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEG017610
    • ETIM-naamSanitary taps
    • UNSPSC-naamPlumbing fixtures
    • UNSPSC-code3018
    • Uniclass 2015-codePr_40_20_87_84
    • Uniclass 2015-beschrijvingSink taps
    • CSI MasterFormat 2014 Code22 42 39
    • CSI MasterFormat 2014 TitelCommercial Faucets, Supplies, and Trim
    • OmniClass-nummer23-31 11 00
    • OmniClass-titelFaucets
    • CSI UniFormat II-codeD2010
    • CSI UniFormat II-titelPlumbing Fixtures