Publiceer je producten
Touch Free Lavatory Faucet, EXTREME LFB AISI316, SKU: 237821

Touch Free Lavatory Faucet, EXTREME LFB AISI316, SKU: 237821

Touch free electronic lavatory faucet operated by IR sensor.

Lead-free faucet for cold or premixed water with a concealed sensor integrated into the spout.

Advantages:
  • Drastically reduces water consumption
  • No physical contact. Helps to protect users against cross-contamination
  • Minimalist design with an emotional appeal, perfectly balanced due to its tempting rounded edges and smooth transitions
  • Sensor settings adjustable by remote control
  • Easy installation
  • The stainless steel AISI316 version is especially valued for its anti-corrosion properties in coastal environments.
  • Matching IR operated soap dispenser
Technische specificatie
  • Unieke ref.extreme-lfb-aisi316
  • ProductfamilieTouch Free Lavatory Faucets Touchless
  • ProductgroepExtreme
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-05-26
  • Editienummer1
Gerelateerd
  • Ontworpen inIsraël
  • Gefabriceerd inIsraël
Classificatie
  • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
  • IFC-classificatieSanitairaansluiting
  • ETIM-codeEG017610
  • ETIM-naamSanitary taps
  • UNSPSC-naamPlumbing fixtures
  • UNSPSC-code3018
  • Uniclass 2015-codePr_40_20_87_84
  • Uniclass 2015-beschrijvingSink taps
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitelCommercial Faucets, Supplies, and Trim
  • OmniClass-nummer23-31 11 00
  • OmniClass-titelFaucets
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures