Publiceer je producten
Flush Valve, JUPITER M 0.5 GPF, SKU: 140112

Flush Valve, JUPITER M 0.5 GPF, SKU: 140112

Flush valve for urinals

Exposed electronic flush valve for urinal operated by IR sensor.

Includes a manual override flush activator button, integral flow regulator, inline filter, high-pressure vacuum breaker, and adjustable tail piece. Flushing duration and other settings are adjustable by remote control.

Advantages:

  • Drastically reduces water consumption
  • No physical contact. Helps to protect users against cross-contamination.
  • 100% brass chrome-plated body
  • Sensor settings adjustable by remote control
  • Easy installation
Specificatie
  • Installation: Exposed
    Operating pressure: 0.5 – 8.0 bar
    Power source: 9V Lithium battery
    Accessories: Stern remote control
Technische specificatie
  • Unieke ref.jupiter-m
  • ProductfamilieFlush Valves
  • ProductgroepJupiter M Series
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-05-26
  • Editienummer1
Gerelateerd
  • Ontworpen inIsraël
  • Gefabriceerd inIsraël
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • IFC-classificatieSanitairaansluiting
  • UNSPSC-naamPlumbing fixtures
  • UNSPSC-code3018
  • Uniclass 2015-codePr_40_20_93_91
  • Uniclass 2015-beschrijvingWC flushing valves
  • CSI MasterFormat 2014 Code22 42 43
  • CSI MasterFormat 2014 TitelFlushometers
  • OmniClass-nummer23-31 00 00
  • OmniClass-titelPlumbing Specific Products and Equipment
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures