Publiceer je producten
Touch Free Soap Dispenser, TOP-FILLING MULTIFEED KIT, SKU: 07220090
Touch Free Soap Dispenser, TOP-FILLING MULTIFEED KIT, SKU: 07220090

    Touch Free Soap Dispenser, TOP-FILLING MULTIFEED KIT, SKU: 07220090

    Multiple soap dispensers installation kit

    Features:
    • Allows multiple soap dispensers installation (up to six (6) dispensers) with a single 1.6 US gallon (6L) tank
    • Stainless Steel tank support
    Options:
    • Anti-theft top filling mechanism for an easy refill from the counter top
    • Top filling mechanism with anti-theft protection
    • LED light indicator of soap level
    • Under-the-deck filling mechanism
    Advantages:
    • Drastically reduces soap consumption
    • Cross-contamination protection - no physical contact
    • Maximized savings - can be used with any nonproprietary soap
    • Easy installation
    • Fast and simple refill with optional LED indication of soap level
    • Highly durable - with an optional vandal-resistant top-filling mechanism
    Specificatie
    • Model Features: Vandal-resistant chrome-plated top-filling brass mechanism. Available for transformer powered MF soap dispensers.

      Keywords: Automatic soap dispenser, commercial soap dispenser, countertop soap dispenser, Bathroom Touchless Faucets, Commercial Bathroom Touchless Faucets, Commercial Faucets, Electronic Faucets, Faucets for Restrooms, best touchless faucets, commercial touchless faucet, touch free soap dispenser, touch free faucet

    Technische specificatie
    • Unieke ref.top-filling-multifeed-kit
    • ProductfamilieTouch Free Soap Dispensers Touchless
    • ProductgroepMULTIFEED KITS
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-05-26
    • Editienummer1
    Gerelateerd
    • Ontworpen inIsraël
    • Gefabriceerd inIsraël
    Classificatie
    • Categorie BIMobjectSanitair - Dispensers
    • IFC-classificatieSanitairaansluiting
    • ETIM-codeEC010549
    • ETIM-naamSoap dispenser
    • Uniclass 2015-codePr_40_70_22_81
    • Uniclass 2015-beschrijvingSoap dispensers
    • OmniClass-nummer23-31 25 29 13
    • OmniClass-titelHand Soap Dispensers