Publiceer je producten
Touch Free Lavatory Faucet, TRENDY BRE, SKU: 239105

Touch Free Lavatory Faucet, TRENDY BRE, SKU: 239105

Touch free electronic lavatory faucet operated by IR sensor.

Series includes options for cold or premixed water as well as hot and cold water, long spout, tall versions for counter top sinks and ring illumination models.

Advantages:
  • Drastically reduces water consumption
  • No physical contact. Helps to protect users against cross contamination
  • Sensor settings adjustable by remote control
  • Easy installation
  • Internal solenoid valve
  • Matching IR operated soap dispenser
Specificatie
  • Water supply: Cold or premixed water (1 inlet)
    Power source: 9V Transformer
    LEAD FREE: 5452 standard approved
    Accessories: Stern remote control
Technische specificatie
  • Unieke ref.trendy-bre
  • ProductfamilieTouch Free Lavatory Faucets Touchless
  • ProductgroepTrendy
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-05-26
  • Editienummer1
Gerelateerd
  • Ontworpen inIsraël
  • Gefabriceerd inIsraël
Classificatie
  • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
  • IFC-classificatieSanitairaansluiting
  • ETIM-codeEG017610
  • ETIM-naamSanitary taps
  • UNSPSC-naamPlumbing fixtures
  • UNSPSC-code3018
  • Uniclass 2015-codePr_40_20_87_84
  • Uniclass 2015-beschrijvingSink taps
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitelCommercial Faucets, Supplies, and Trim
  • OmniClass-nummer23-31 11 00
  • OmniClass-titelFaucets
  • CSI UniFormat II-codeD2010
  • CSI UniFormat II-titelPlumbing Fixtures