Publiceer je producten
60gpm @ 30psi
Emergency Mixing Valve
Model: SV160

60gpm @ 30psi Emergency Mixing Valve Model: SV160

60gpm @ 30psi Emergency Mixing Valve Model: SV160 Patented Design Integral cold water bypass rate from 14-45 GPM Dual thermostats for redundancy Positive hot water shut-off exceeds ASSE 1071 requirements Powerful liquid filled thermostat Compensates for supply line temperature and pressure changes Outlet flow is full cold upon thermostat failure Tamper-resistant control adjustment Rugged design; stainless steel piston and liner Valve can recirculate both hot and cold water supply Easy-maintenance valve; can be maintained without removal The Stingray SV160 is designed for multiple showers and/or eyewashes. The valve offers engineers, owners and users the peace of mind and safety offered by Stingray’s positive hot water shut-off and integral cold water bypass features. The SV160 is lead-free.
Technische specificatie
  • Unieke ref.60gpm--30psi-emergency-mixing-valve-model-sv160
  • ProductfamilieEmergency Mixing Valve
  • ProductgroepSV160
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-03-28
  • Editienummer1
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • Uniclass 2015-codePr_65_54_40_16
  • Uniclass 2015-beschrijvingControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitelControl Valves
  • OmniClass-nummer23-39 21 13
  • OmniClass-titelWaterflow Controls