Als je onze site blijft gebruiken, ga je akkoord met het gebruik van deze cookies. hier !

Accepteren
;

EIFS Classic Barrier, Masonry, Residential (IRC)

Unieke ref.: 837-1022
Fabrikant: Sto Corp (US)
Product familie: Walls
Product groep: Wall Cladding Sheets
Publicatiedatum: 2010-03-03
Editie nummer: 1
Type: Object (enkelvoudig object)
Download (3)
Additional Revit Models Available For This Product: Click Here To Configure

StoTherm EIFS NExT and StoTherm EIFS claddings give you the freedom of design that no other cladding material can offer. The possibilities in colors, details, form and textures are endless. StoTherm EIFS claddings also provide your building with a blanket of continuous insulation, and enable excellent strength-to-weight ratios. With StoTherm EIFS claddings, your building will not only be beautiful, but well insulated, cost-effective and lasting.


Primair materiaal:
Secundair materiaal:
Ontworpen in :
Vervaardigd in :

BIMobject categorie: Muren - Gevelbekleding
Dit product is beschikbaar in :
North America
  • United States

BIMobject®