Publiceer je producten
FORMENTERA BTW WC
FORMENTERA BTW WC
FORMENTERA BTW WC

    FORMENTERA BTW WC

    FORMENTERA Back-to-Wall (BTW) WC, a contemporary and functional addition to your bathroom's ceramic fixtures from the Strohm collection. This BTW WC, categorized under sanitary taps and mixers, is designed for both style and efficiency. Here are the key specifications: Cover Seat with Soft Close System: The WC includes a cover seat with a soft-close system for added convenience and a quiet closing mechanism. Dual Flush 3/6 Litre Tank: Features a dual flush system, allowing you to choose between a 3 or 6-litre flush for water efficiency. Water Saving: Designed with water-saving features, contributing to environmental sustainability and reduced water consumption. Dual Outlet (Floor/Wall): Provides flexibility with dual outlet options for both floor and wall installations. Made in High-Quality White Ceramic: Crafted from high-quality white ceramic, ensuring durability and a sleek aesthetic for your bathroom. Enhance your bathroom space with the FORMENTERA BTW WC, where modern design meets practicality, offering both efficiency and elegance for your toilet needs.
    Technische specificatie
    • Unieke ref.bc_strohm_wc_formentera_btw_wc
    • ProductfamilieCeramic toilets and basins
    • ProductgroepCeramic toilets and basins
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-01-03
    • Editienummer1
    Gerelateerd
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    Classificatie
    • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
    • Uniclass 2015-codePr_40_20_93_89
    • Uniclass 2015-beschrijvingWC cisterns
    • CSI MasterFormat 2014 Code22 41 13.13
    • CSI MasterFormat 2014 TitelResidential Water Closets
    • OmniClass-nummer23-31 19 17 11
    • OmniClass-titelFloor Mounted Toilets With Tank

    Beschikbaarheid regio

    Azië Europa Zuid-Amerika Noord Amerika Afrika
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
    Common.Footer.ValueProp.Image.AltText