Publiceer je producten
SENSE 4 drawers bath cabinet with syphon cutout
SENSE 4 drawers bath cabinet with syphon cutout

    SENSE 4 drawers bath cabinet with syphon cutout

    Bathroom cabinet with four drawers, made of MDF with white lacquered sides. This bathroom cabinet has high quality Hettich hardware and its drawers open by "push" system. The inside of the drawer has dividers so you can store everything you need and keep order. It is a bathroom cabinet 100% made in Spain. It does not include sink. Suspended installation.
    Technische specificatie
    • Unieke ref.sense_4_drawers_bath_cabinet_with_syphon_cutout
    • ProductfamilieBath cabinets
    • ProductgroepBath cabinets
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-01-03
    • Editienummer1
    Gerelateerd
    • Ontworpen inSpanje
    Classificatie
    • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
    • Uniclass 2015-codePr_40_30_78_03
    • Uniclass 2015-beschrijvingBathroom cabinets
    • CSI MasterFormat 2014 Code12 44 00
    • CSI MasterFormat 2014 TitelBath Furnishings
    • OmniClass-nummer23-31 25 13
    • OmniClass-titelBathroom Cabinets