Publiceer je producten
Verenigde Staten
Nederlands
Taal
Projectlocatie
Publiceer je producten
Gratis aanmelden
Inloggen
strohm-teka/products/22f6b28c-5949-4815-9c60-45051e231f04
Startpagina
Categorieën
Sanitair
Tap/Kraan/Koperwerk
SOLLER washbasin mixer (no pop-up waste)
Beschikbaar in Verenigde Staten
STROHM TEKA Sanitary systems
Volg
SOLLER washbasin mixer (no pop-up waste)
• Without pop-up waste • Anti-scale aerator with water flow limiter 5 l/min. Saves up to 60% water • 3/8” flexible inlet pipes • Adjustable water stream directly at the aerator
Downloaden
Technische specificatie
Technische specificatie
Unieke ref.
soller_washbasin_mixer_no_pop_up_waste
Productfamilie
Bath taps
Productgroep
Bath taps
Type
Object (enkelvoudig object)
Publicatiedatum
2024-01-03
Editienummer
1
Links
Links
Product-url
https://strohm.fra1.digitaloceanspaces.com/2023/06/16130639/strohm_catalogonacional_junio16.pdf
Gerelateerd
Gerelateerd
Ontworpen in
Spanje
Classificatie
Classificatie
Categorie BIMobject
Sanitair - Tap/Kraan/Koperwerk
Uniclass 2015-code
Pr_40_20_06_08
Uniclass 2015-beschrijving
Baths
CSI MasterFormat 2014 Code
22 41 39
CSI MasterFormat 2014 Titel
Residential Faucets, Supplies, and Trim
OmniClass-nummer
23-31 11 19
OmniClass-titel
Faucet Mixing Valves
Soortgelijke producten
FontanaShowers
Dual Handle Stainless Steel Bathroom and Kitchen Sink Faucet
3.8
(
5
)
Downloaden
FontanaShowers
Fontana Gold Brass Wall Mount Rainfall Ultra Thin Shower Head
4.8
(
6
)
Downloaden
ABI Interiors
Elysian Pot Filler
3.5
(
11
)
Downloaden
FontanaShowers
Fontana Cholet Floor Stand Gold Finish Bath Tub Faucet Dual Handle With Hand Shower
5.0
(
5
)
Downloaden
Moen
7365 Align One-Handle High Arc Kitchen Faucet
Downloaden
Kohler
K-8907 Kinlock™ Double lever handle service sink faucet with top-mount wall brace
Downloaden