Publiceer je producten
STRUGAL GLASS LINE (Handrails over framework with wing)
STRUGAL GLASS LINE (Handrails over framework with wing)
STRUGAL GLASS LINE (Handrails over framework with wing)
STRUGAL GLASS LINE (Handrails over framework with wing)
    Strugal

    STRUGAL GLASS LINE (Handrails over framework with wing)

    4.9 van de 5 sterren4.9(11 reviews)
    Minimalist handrail system that combines cutting-edge aesthetics with maximum security demands. Innovating handrail design that can be installed on the framework, framework edge or completely embedded, with the option of lighting using LED strips.
    Specificatie
    • • Minimalist handrail system that combines cutting-edge aesthetics with maximum security demands. • This is a handrail system with a “U” base profile designed to houses security glass panes and tempered glass panes of various thicknesses that may be installed on the framework, framework edge or completely embedded, at the worksite. • Special overlap option on both faces of the “U” profile. • Option of lighting using LED strips. • Possibility of a U-shaped profile with special overlap • Possibility of aluminium handrail profile.
    Technische specificatie
    • Unieke ref.strugal_glassline2
    • ProductfamilieBarandillas
    • ProductgroepSTRUGAL GLASS LINE
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-11-09
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalAluminium
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    Classificatie
    • Categorie BIMobjectBouw - Leuning
    • IFC-classificatieRailing
    • UNSPSC-naamStair parts
    • UNSPSC-code30161908
    • Uniclass 2015-codePr_25_30_36
    • Uniclass 2015-beschrijvingHandrails
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitelMetal Railings
    • OmniClass-nummer23-17 25 13
    • OmniClass-titelHandrails
    • CSI UniFormat II-codeC20
    • CSI UniFormat II-titelSTAIRS

    Beschikbaarheid regio

    Europa Afrika