Publiceer je producten
ML-ZN80 METAL MAGNETIC TOUCH LATCH

ML-ZN80 METAL MAGNETIC TOUCH LATCH

The body is made of metal for high durability.
Designed for use on large doors due to its strong push force.
The plastic part is flame resistant and compliant with the UL94V-0 standard.
The magnet part has an allowance of 1.5° on each side to catch the strike plate correctly. This helps the magnet to adjust even if there is a slight misalignment.
The screws for the mounting plate are designed to be hidden from view.
For overlay doors, please make sure there is correct clearance between the door and side board as shown in the drawings below.

Technische specificatie
  • Unieke ref.ML-ZN80
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-10-24
  • Editienummer1
Classificatie
  • Categorie BIMobjectDeuren - Deuren
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
BIMobject-productbibliotheek

Design-app voor Revit

Laad families rechtstreeks in je Revit-model met één klik.

Vind een plek om eenvoudiger toegang te krijgen tot nieuwe objecten, sla je Revit-families op en werk samen met je team.

  • VinkjeWerk rechtstreeks met BIM-objecten naast Revit
  • Vinkje 2 GB cloudopslag - sla uw Revit-content op
  • Vinkje Krijg belichaamde koolstof-LCA (A1-A3) rechtstreeks vanuit Revit