Publiceer je producten
ML-ZN80 METAL MAGNETIC TOUCH LATCH

ML-ZN80 METAL MAGNETIC TOUCH LATCH

The body is made of metal for high durability.
Designed for use on large doors due to its strong push force.
The plastic part is flame resistant and compliant with the UL94V-0 standard.
The magnet part has an allowance of 1.5° on each side to catch the strike plate correctly. This helps the magnet to adjust even if there is a slight misalignment.
The screws for the mounting plate are designed to be hidden from view.
For overlay doors, please make sure there is correct clearance between the door and side board as shown in the drawings below.

Technische specificatie
  • Unieke ref.ML-ZN80-US
  • ProductfamilieMagnetic Touch Door Latches
  • ProductgroepHeavy‑Duty Push‑to‑Open Latches
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-05-20
  • Editienummer1
Classificatie
  • Categorie BIMobjectDeuren - Deuren
  • CSI MasterFormat 2014 Code08 71 00
  • CSI MasterFormat 2014 TitelDoor Hardware
  • OmniClass-nummer23-17 19 11 21 19
  • OmniClass-titelDoor Latches