Publiceer je producten
Louver Doors - False Louver Effect
Louver Doors - False Louver Effect
Louver Doors - False Louver Effect
Louver Doors - False Louver Effect
Louver Doors - False Louver Effect
Louver Doors - False Louver Effect
Louver Doors - False Louver Effect
Louver Doors - False Louver Effect

    Louver Doors - False Louver Effect

    4.4 van de 5 sterren4.4(7 reviews)
    False Louver doors use a standard 1-9/16” wide louver blade, providing for an upscale look. False Louvers can be substituted at nearly any panel design to allow for matching or customized aesthetics where the appearance of a louvered look is desired without the ventilation or noise. Standard designs include Full Louver, Louver/Louver, Louver/Panel, Panel/Louver, Louver/Panel, and others. Heights and widths can be adjusted to meet toilet partition, ADA, changing room, or retrofit hotel closet dimensions. Wider dimensioned Louvered blades are available upon request.
    Technische specificatie
    • Unieke ref.Louver_Doors_False_Louver
    • ProductfamilieDoors
    • ProductgroepLouver Doors
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2015-04-28
    Gerelateerd
    • HoofdmateriaalMDF
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectDeuren - Deursets
    • IFC-classificatiedeur
    • UNSPSC-naamDoors
    • UNSPSC-code301715
    • CSI MasterFormat 2014 Code08 14 33
    • CSI MasterFormat 2014 TitelStile and Rail Wood Doors

    Beschikbaarheid regio

    Europa Noord Amerika