Publiceer je producten
Cheyenne Condensing Boiler

Cheyenne Condensing Boiler

4.9 van de 5 sterren4.9(8 reviews)

MEET THE *NEW* CHEYENNE

ONE OF THE LARGEST CONDENSING BOILERS IN THE INDUSTRY

Our team of Superior Problem Solvers pride themselves on giving customers the boilers they need to solve their toughest challenges.

That’s why we created The Cheyenne, one of the largest and most efficient boilers in the industry.

The Cheyenne is the perfect solution for anyone looking to reduce their emissions footprint while increasing outputs and investing in a boiler that’s built to last the test of time.

Features

  • High-Efficiency Hot Water Condensing Boiler
  • Dual Fuel Gas/Oil – 4.0-12.0 Million BTU/HR
  • Choice of UL Listed Burner Packages
  • Proven Efficiency
  • NOx Emissions of 30 PPM or Less Available at All Firing Rates
  • 9PPM NOx Emissions option for Single Fuel (NG)
  • True Dual Fuel Capabilities with Natural Gas/Oil
  • Made in the United States of America, Hutchinson, KS
Specificatie
  • Boilers

    Dual Fuel

    Condensing

    Industrial

    Low NOx

    USA

Technische specificatie
  • Unieke ref.cheyenne-condensing-boiler
  • ProductfamilieBoilers
  • ProductgroepCondensing Boilers
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-11-15
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Ketels
  • IFC-classificatieKetel
  • ETIM-codeEG015210
  • ETIM-naamBoilers and heaters
  • UNSPSC-naamBoilers
  • UNSPSC-code401020
  • Uniclass 2015-codePr_60_60_08_34
  • Uniclass 2015-beschrijvingGas fired condensing boilers
  • CSI MasterFormat 2014 Code23 52 16
  • CSI MasterFormat 2014 TitelCondensing Boilers
  • OmniClass-nummer23-33 11 13
  • OmniClass-titelCondensing Boilers
  • CSI UniFormat II-codeD3090
  • CSI UniFormat II-titelOther HVAC Systems & Equipment