Publiceer je producten
Poem 50x35 1L

Poem 50x35 1L

Poem vanity unit 50x35cm with 1 drawer. The Poem furniture range by Svedbergs is available in five widths, two depths, and five standard colors. Along with several front options and three washbasins, Poem offers a wide range of choices in both size and design expression, from simple to the lavish. Poem is made from responsibly and sustainably sourced wood and is fully recyclable.

Technische specificatie
  • Unieke ref.Poem50x351L
  • ProductfamiliePoem
  • ProductgroepBadrumsmöbler
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-08-26
  • Editienummer1
  • Hoogte (mm)570
  • Breedte (mm)500
  • Diepte (mm)350
Gerelateerd
  • HoofdmateriaalChipboard
  • Ontworpen inZweden
  • Gefabriceerd inZweden
Classificatie
  • Categorie BIMobjectSanitair - Opslag

Beschikbaarheid regio

Europa