Publiceer je producten
Skoga Folding Corner 70x80

Skoga Folding Corner 70x80

Consists of two folding doors (180°) with transparent rubber seal against the floor and between the glass panels. The doors can be opened/folded inwards. Practical if you have furniture in front of the doors, and to free up floor space.. No threshold – disabled-friendly. Toughened safety glass 6 mm. Wall profiles allow pipe installation 30 mm from wall. Showers can be supplemented with 30 or 50 mm wall profiles. Height 198 cm. Door opening 88-116 cm.

Technische specificatie
  • Unieke ref.Skoga_FC_70x80
  • ProductfamilieSkoga
  • ProductgroepShower Screen
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-10-09
  • Editienummer1
  • Hoogte (mm)1980
Gerelateerd
  • HoofdmateriaalGlas
  • Ontworpen inZweden
  • Gefabriceerd inZweden
Classificatie
  • Categorie BIMobjectSanitair - Douches
  • IFC-classificatieFurnishing Element
  • Uniclass 2015-codePr_40_20_06_79
  • Uniclass 2015-beschrijvingShower enclosures