Publiceer je producten
Inward opening window 2+1 glass 3-light with mullions All three fixed leafs

Inward opening window 2+1 glass 3-light with mullions All three fixed leafs

Inward 2+1 glass window is a modern window with aluminum-clad exterior. The window is side-hung and opened inwards. In that way it is suitable in urban and higher-house, where the requirements for sound insulation are high. The safety and durability is documented. There are many possibilities to customize and complement the window for the environment.

Technische specificatie
  • Unieke ref.inward_w_3_m
  • ProductfamilieInward opening window
  • ProductgroepSidehung windows
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-04-28
  • Editienummer1
Gerelateerd
  • HoofdmateriaalHout
  • Secundair materiaalAluminium
  • Ontworpen inZweden
  • Gefabriceerd inZweden
Classificatie
  • Categorie BIMobjectRamen - Vaste frames
  • IFC-classificatieWindow
  • UNSPSC-naamWindows
  • UNSPSC-code301716
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitelWindows
  • OmniClass-nummer23-17 13 00
  • OmniClass-titelWindows
  • CSI UniFormat II-codeB2020
  • CSI UniFormat II-titelExterior Windows