Publiceer je producten
Steel Door 4210 GS2M Exterior- Double Equal
Steel Door 4210 GS2M Exterior- Double Equal
    SWEDOOR

    Steel Door 4210 GS2M Exterior- Double Equal

    The 4210 Exterior steel door is a solid door with glass opening GS2M. The equal /symetric double leaf version can be combined with classifications according to sound,fire and smoke. The door is applicable for exterior commercial and public environments where a high quality product is demanded ; eg hospitals, hotels, restaurants as well as parking lots, basements, technical rooms and staircases. Fire classificatons available as unclassified, EI2 30 & EI2 60.
    Specificatie
    • Fire classification: From EI(2) 30-60min Sound classification: From Rw33-Rw40dB Corrosion: C3 (Interior doors)
    Technische specificatie
    • Unieke ref.ext_door_SDE4210_GS2M_double_E
    • ProductfamilieExterior doors
    • ProductgroepHP SDE4210
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2016-10-03
    • Editienummer4
    Gerelateerd
    • HoofdmateriaalStaal
    • Secundair materiaalGlas
    • Ontworpen inDenemarken
    • Gefabriceerd inEstland
    Classificatie
    • Categorie BIMobjectDeuren - Deursets
    • IFC-classificatiedeur
    • UNSPSC-naamDoors
    • UNSPSC-code301715
    • Uniclass 2015-codeAc_15_50_25
    • Uniclass 2015-beschrijvingDoors, windows and glazing surveying
    • CSI MasterFormat 2014 Code08 11 00
    • CSI MasterFormat 2014 TitelMetal Doors and Frames
    • OmniClass-nummer23-17 11 13 15
    • OmniClass-titelSteel Doors
    • CSI UniFormat II-codeB2030
    • CSI UniFormat II-titelExterior Doors