Publiceer je producten
Interior Door Unique Sliding In-wall
SWEDOOR

Interior Door Unique Sliding In-wall

3.9 van de 5 sterren3.9(8 reviews)
Unique is a range of modern and exciting interior doors where the option is in focus. There are great opportunities to give your doors expressions - classic lines, expressive or stylish and timeless, the choice is free! Unique is designed for residential and similar usage, here as slinding doors. Most of Swedoors interior doors can be adapted to sliding performance and combined with built-in wall cassettes. The cassettes provide a stable construction while the wall thickness can be minimized down to 96mm finished wall thickness. The cassettes can also be combined with 40mm HP (High Performance) doors.
Technische specificatie
  • Unieke ref.int_door_sliding_int_unique
  • ProductfamilieInterior doors
  • ProductgroepUnique
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2016-05-18
  • Editienummer1
Gerelateerd
  • HoofdmateriaalHout
  • Ontworpen inDenemarken
  • Gefabriceerd inDenemarken
Classificatie
  • Categorie BIMobjectDeuren - Binnendeuren
  • IFC-classificatiedeur
  • UNSPSC-naamDoors
  • UNSPSC-code301715
  • CSI MasterFormat 2014 Code08 10 00
  • CSI MasterFormat 2014 TitelDoors and Frames

Beschikbaarheid regio

Europa