Publiceer je producten
High Performance Glass Wall HP Profile2 - Interior
SWEDOOR

High Performance Glass Wall HP Profile2 - Interior

This is a high performance (HP) range of interior glass walls, built for professional demands. Glass walls with a traditional wood-based frame construction offered as unclassified or in combination with fire resistance classification (Ei30 and Ei60).
Technische specificatie
  • Unieke ref.int_glass_wall_profile2
  • ProductfamilieInterior doors
  • ProductgroepHP Glass Wall
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2016-05-18
  • Editienummer1
Gerelateerd
  • HoofdmateriaalHout
  • Secundair materiaalGlas
  • Ontworpen inDenemarken
  • Gefabriceerd inZweden
Classificatie
  • Categorie BIMobjectDeuren - Binnendeuren
  • IFC-classificatieCurtain Wall
  • Uniclass 2015-codeSs_25_10_20
  • Uniclass 2015-beschrijvingCurtain walling systems
  • CSI MasterFormat 2014 Code08 44 11
  • CSI MasterFormat 2014 TitelGlazed Timber Curtain Walls
  • OmniClass-nummer23-13 33 27 11
  • OmniClass-titelCurtain Walls

Beschikbaarheid regio

Europa