Publiceer je producten
Cantha
Cantha
Cantha
Cantha

    Cantha

    A set of hangers that provide spaces with a practical yet attractive accessory. Following the philosophy of seeking the organic and natural, these sinuous shapes have been created, giving the design a touch of elegance and originality, reminiscent of dewdrops in a spontaneous way. The Cantha coat racks, made of aluminum, are available in 4 sizes and 11 colors, with the option of adding a natural oak veneer. There are two models that also function as LED light fixtures.

    Technische specificatie
    • Unieke ref.cantha
    • ProductfamilieHooks & Hangers
    • ProductgroepCantha
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-10-03
    • Editienummer1
    • Hoogte (mm)42
    • Breedte (mm)42
    • Diepte (mm)32
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalEik
    Classificatie
    • Categorie BIMobjectMeubilair - Haken en hangers