Publiceer je producten
ECW-3150-BN WaveCrest Gooseneck Sensor Lavatory Fct, Single Hole Deck Mount, Brushed Nickel, 0.5 GPM / 1.9 LPM VR Hidden Spray Device

ECW-3150-BN WaveCrest Gooseneck Sensor Lavatory Fct, Single Hole Deck Mount, Brushed Nickel, 0.5 GPM / 1.9 LPM VR Hidden Spray Device

ECW-3150-BN, WaveCrest Gooseneck Sensor Lavatory Fct, Single Hole Deck Mount, Brushed Nickel, 0.5 GPM / 1.9 LPM VR Hidden Spray Device
Specificatie
  • Single hole deck mount faucet w/ brushed nickel brass gooseneck spout , 0.5 GPM vandal resistant non-aerated spray device (B-0199-M16-V05), Water resistant control module w/ internal flow control switches for adjusting auto time out & shut off delay settings
Technische specificatie
  • Unieke ref.ts-brass-ECW-3150-BN
  • ProductfamilieSensor Faucets
  • ProductgroepSensor Faucets - ChekPoint
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-05-09
  • Editienummer1
Gerelateerd
  • Gefabriceerd inChina
  • Nettogewicht (kg)5.6
Classificatie
  • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk