Publiceer je producten
Carpets Desso Essence Structure
Carpets Desso Essence Structure

    Carpets Desso Essence Structure

    DESSO Essence Structure takes on a more organic form, with an infinite series of fading lines. Its ‘stone-washed’ look is achieved through the juxtaposition of light and dark tones. Seven neutrals, including beiges and greys, create a subtle but interesting effect, while five more vibrant options – blue, teal, deep orange, bright orange and green – make for bold, statement flooring. Each of the 12 colours of DESSO Essence Structure can easily be combined with DESSO Essence, DESSO Essence Stripe and DESSO Essence Maze for an infinite number of outcomes.

    Specificatie
      • Available in 12 'stone-washed' colours
      • Standard with DESSO ProBase backing
      • A stunning more organic form, with an infinite series of fading lines
      • Optional with 100% recyclable DESSO EcoBase backing
      • Optional with the SoundMaster acoustic backing
      • Cradle to Cradle® Bronze level certified
    Technische specificatie
    • Unieke ref.EssenceStructure
    • ProductfamilieTarkett Desso
    • ProductgroepCarpet
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-08-13
    • Editienummer1
    • Hoogte (mm)6.5
    • Breedte (mm)500
    • Diepte (mm)500
    Gerelateerd
    • HoofdmateriaalNylon
    • Ontworpen inNederland
    • Gefabriceerd inNederland
    Classificatie
    • Categorie BIMobjectVloeren - Tapijten
    • IFC-classificatieCovering
    • UNSPSC-naamCarpeting
    • UNSPSC-code30161701
    • Uniclass 2015-codePr_35_57_11
    • Uniclass 2015-beschrijvingCarpets, carpet tiles, coverings, underlays and mats
    • CSI MasterFormat 2014 Code09 68 00
    • CSI MasterFormat 2014 TitelCarpeting
    • OmniClass-nummer23-15 17 17
    • OmniClass-titelCarpet Flooring
    • CSI UniFormat II-codeC3020
    • CSI UniFormat II-titelFloor Finishes

    Beschikbaarheid regio

    Zuid-Amerika Noord Amerika