Publiceer je producten
Fireframes® Heat Barrier Series Doors
Fireframes® Heat Barrier Series Doors
Fireframes® Heat Barrier Series Doors

    Fireframes® Heat Barrier Series Doors

    Fireframes® Heat Barrier Series die-rolled steel profile doors, combined with Pilkington Pyrostop® fire-rated glass, provide a barrier to radiant and conductive heat transfer allowing for full-lite, fire-rated doors. A sleek alternative to typical hollow metal doors, Fireframes Heat Barrier Series doors feature precise edges, professional finish, and the narrowest sightlines available with a fire rating. Pre-hung, pre-finished and easy to install, Fireframes Heat Barrier Series doors complement adjacent non-fire-rated doors allowing for continuity in your designs.

    • Fire ratings of 60-90 minutes with required hose stream test
    • Narrow steel profiles provide a seamless aesthetic with adjacent non-fire-rated aluminum doors in a given project
    • Durable welded steel construction of doors ensure low maintenance system
    • Pre-hung, prefinished, with door hardware included (contact TGP regarding your individual hardware requirements)
    • Full-lite doors available in single leaf or double leaf design
    • For applications other than doors, see Fireframes Heat Barrier Series fact sheet
    • Door hardware available to fit functional requirements. Check with TGP for compatibility
    • Finish powder coating at the factory to match desired color scheme
    • Can be easily integrated into Fireframes storefront and framing systems
    • Installs into a finished opening
    • Can incorporate large individual panes of Pilkington Pyrostop® fire-resistive-rated glass, comprised of Pilkington Optiwhite™ glass and clear intumescent layers
    Specificatie
    • DOORS

      Doors: Singles and AARatingMax. WidthMax. Height
      Max. Door Leaf Size60/90 min.49-1/4"112-7/16"
      Max. Door Opening Active-Active (AA Pair)60/90 min.98-1/8"112-7/16"
    Technische specificatie
    • Unieke ref.fireframes-heat-barrier-doors
    • ProductfamilieFireframes
    • ProductgroepHeat Barrier Series Doors
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-05-06
    • Editienummer1
    Gerelateerd
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectMuren - Vliesgevel

    Beschikbaarheid regio

    Azië Zuid-Amerika Noord Amerika Afrika