Publiceer je producten
V CEM - Connector for concrete floor

V CEM - Connector for concrete floor

CONNECTOR COMPOSITION TECNARIA VCEM screw stud connector for concrete slabs, consisting of a 10.9 mm tempered steel stem, Ø 14 mm, 15 mm hexagonal head and false washer, Ø 12 mm threaded body. The connector is zinc plated with an average protection thickness of 8 μm, corresponding to 2 cycles of "Kesternich" corrosion resistance. Connector with medium shear resistance for the realisation of quick connections. The pre-drilling of a hole in the concrete is the only preliminary requirement.
Specificatie
  • Stud connector with screw and toothed plate for concrete casting integration. Element consisting of a 10.9 mm, Ø 14 mm steel stem, with washer and 15 mm hexagonal head, Ø 12 mm threaded body
Technische specificatie
  • Unieke ref.V-CEM
  • ProductfamilieConnector for concrete floors
  • ProductgroepFloor reinforcement
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-06-15
  • Editienummer1
  • Hoogte (mm)35
  • Breedte (mm)14
  • Diepte (mm)14
Gerelateerd
  • HoofdmateriaalStaal
  • Secundair materiaalStaal
  • Ontworpen inItalië
  • Gefabriceerd inItalië
  • Nettogewicht (kg)0.1
Classificatie
  • Categorie BIMobjectBouwmaterialen - Versteviging
  • IFC-classificatieBouwkundige aansluiting
  • Uniclass 2015-codePr_20_96_71
  • Uniclass 2015-beschrijvingReinforcement
  • OmniClass-nummer23-13 31 21 11
  • OmniClass-titelReinforcement Components

Beschikbaarheid regio

Europa Afrika