Publiceer je producten
RELAY MODULE FOR FAN COIL OR ZONE VALVES

RELAY MODULE FOR FAN COIL OR ZONE VALVES

The Relay Module is an element of the ProAir system which allows to manage Fancoils and Solenoid Valves for Radiant Systems. By itself this element cannot work, for this reason it must be connected to the Polaris 3X or 4X control unit.

DATA SHEET

  • Material: PC/ABS fire retardant UL94V-O
  • Color: Grey RAL 7035
  • Case: proposed to be fixed on a DIN rail and provided with clamp cover
Specificatie
    • Connection to the system with rj45 plug connectors for 8-wire cables
    • Fixing on din track
    • Power supply 24 vdc
    • 4 Output relays
    • 4 Led lights for relay status
    • Led for alarms and diagnostics
    • Input for external temperature sensor (ntc type)
    • Contact capacity
    • 8a at 230 vac maximum resistive load
    • 6a at 230 vac maximum inductive load
    • 5a at 30 v maximum resistive load
    • 3a at 30 v maximum inductive load
Technische specificatie
  • Unieke ref.relay-module-for-fan-coil-or-zone-valves
  • ProductfamilieGALAXY
  • ProductgroepRiscaldamento, ventilazione e condizionamento - Canalizzazione
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-06-15
  • Editienummer1
  • Hoogte (mm)90
  • Breedte (mm)70
  • Diepte (mm)48
Gerelateerd
  • HoofdmateriaalABS
  • Secundair materiaalABS
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Airconditioning
  • OmniClass-nummer23-27 15 23
  • OmniClass-titelHVAC Controls