Publiceer je producten
SIRIO 2.0 POINT PLASTIC ELECTRIC CIRCULAR DAMPER WITH THROTTLE

SIRIO 2.0 POINT PLASTIC ELECTRIC CIRCULAR DAMPER WITH THROTTLE

The 'Sirio 2.0 Point' System can be integrated perfectly in new or existing ducted installation, without any control unit or special prompts.

The dampers are connected together by a cascade system (the system can be with maximum 8 grilles or 25mt from the first to the last). Each system needs a “Master” and the other dampers can be “Salve”. The connection cable used is a 8-wire telephone type with RJ45 connection plug, available in Tecnosystemi catalog.

This solution is perfect if your home has an automation system, given that can be managed just by using an on/off contact. Other tools to manage it can be an on/off switch or any ambient chrono-thermostat available in the market. The damper can be adjusted just in two positions: open or close.

Specificatie
    • Anti-condensing white abs material
    • Auxiliary in/out contact
    • Supply voltage: 220V
    • Power pack included ("Master" version)
    • On/off opening throttle
    • Removable motor for easy maintenance
    • Temperature of use from 0°C to +70°C
    • Max length of the system: 25mt (from the first to the last damper)
    • Max 8 dampers can be installed on the a single
Technische specificatie
  • Unieke ref.sirio-2-0-point-plastic-electric-circular-damper-with-throttle-100mm-master
  • ProductfamilieGALAXY
  • ProductgroepMotorized Air Grille
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-07-09
  • Editienummer1
  • Hoogte (mm)230
  • Breedte (mm)100
  • Diepte (mm)360
Gerelateerd
  • HoofdmateriaalABS
  • Secundair materiaalABS
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Airconditioning
  • IFC-classificatieBevochtiger
  • UNSPSC-naamDistribution and Conditioning Systems and Equipment and Components
  • UNSPSC-code40
  • OmniClass-nummer23-33 29 00
  • OmniClass-titelHVAC Dampers