TB-12 Graphite Roof Tile

TB-12 Graphite Roof Tile

TB-12 roof tile is the classic S-Interlocking format by Tejas Borja as one piece high profile roof tile, with multiple discontinuous, especially designed for the tight assembly of the parts aligned in vertical rows and horizontal courses. With 12 units per sq.m. TB-12 roof tiles are currently the S-interlocking roof tiles most used in residential buildings. Courtesy of their aesthetic and architectural versatility, S-Interlocking roof tiles are the most commonly used roof tiles across all five continents. Graphite - is a strong black satin glazed colour, ideal for modern line housing with great personality.
Specificatie
  • Characteristics of the TB-12 roof tile per unit:
    Length: 43.9 cm.
    Width: 26.0 cm.
    Weight: 3.15 kg.
    Units/sq.m.: 12.8 roof tiles
    Useful length: 37.5 cm.
    Units per ml eave line: 5 roof tiles
    Minimum pitch: 30% – 17º (*)
    Useful width: 20.5 cm
    Lateral overlap: 5.5 cm
    Head overlap: 6.9 / 5.9 cm
    Weight per sq. m.: 40 Kg
    Waterproofing: Breathable membrane
    Battens per sq. m: 2.7

    Tejas Borja recommends dry installation for TB-12 roof tile, using screws or special roofing adhesive. TB-12 roof tile has pre-marked holes specially designed for screw installation. If the roof tiles are installed on battens, the useful length must be calculated on site. A tolerance of ± 2% is allowed on the dimensions of the roof tiles according to UNE-EN 1024.
    To ensure the good performance of the roof, the under-tile ventilation is always necessary. This will guarantee the durability of the TB-12 roof tiles used to build up the roof with their optimal characteristics, improving the hygrothermal performance of the roof against the moisture resulting from condensation.
    Installation must comply with Code of practice for the design and fixing of roofs with clay roofing tiles for the region and Tejas Borja specifications.
    (*) Check pitch panel according to the roof length and the geographical area.
Technische specificatie
  • Unieke ref.TB-12_Graphite_roof_tile
  • ProductfamilieS-Interlocking roof tile
  • ProductgroepBorjaLINE
  • Publicatiedatum2021-04-22
  • Editienummer1
  • Breedte (mm)439
  • Breedte (mm)260
Gerelateerd
  • HoofdmateriaalKeramiek
  • Secundair materiaalKeramiek
  • Ontworpen inSpanje
  • Gefabriceerd inSpanje
  • Nettogewicht (kg)3.15
Classificatie
  • Categorie BIMobjectBouw - Dak
  • IFC-classificatieRoof
  • UNSPSC-naamRoofing materials
  • UNSPSC-code301515
  • Uniclass 2015-codeSs_30_40_95_40
  • Uniclass 2015-beschrijvingInterlocking tile roofing systems
  • CSI MasterFormat 2014 Code07 32 14
  • CSI MasterFormat 2014 TitelCeramic and Porcelain Roof Tiles
  • OmniClass-nummer23-13 39 17 21
  • CSI UniFormat II-codeB3010
  • CSI UniFormat II-titelRoof Coverings

Beschikbaarheid regio

Europe Asia South America Oceania Africa Antarctica North America
Frankrijk
Myanmar (Birma)
Argentinië
Samoa
Algerije
Antarctica
Anguilla
Spanje
Nepal
Bolivia
Solomoneilanden
Benin
Bouveteiland
Antigua en Barbuda
Portugal
Noord-Korea
Brazilië
Oost-Timor
Niger
Franse Zuidelijke en Antarctische Gebieden
Aruba
Montenegro
Pakistan
Chili
Tokelau
Nigeria
Heard en MacDonaldeilanden
Barbados
Nederland
Filipijnen
Colombia
Tonga
Congo-Brazzaville
Zuid-Georgia en de Zuidelijke Sandwicheilanden
Belize
Noorwegen
Singapore
Ecuador
Tuvalu
Réunion
Bermuda
Polen
Zuid-Korea
Falklandeilanden (Islas Malvinas)
Kleine Afgelegen Eilanden van de Verenigde Staten
Rwanda
Britse Maagdeneilanden
Roemenië
Sri Lanka
Frans-Guyana
Wallis en Futuna
Sint-Helena
Canada
Rusland
Taiwan
Guyana
Vanuatu
Sao Tomé en Principe
Caribisch Nederland
San Marino
Tadzjikistan
Paraguay
Pitcairneilanden
Senegal
Kaaimaneilanden
Servië
Thailand
Peru
Papoea-Nieuw-Guinea
Seychellen
Saint Martin
Slowakije
Turkmenistan
Suriname
Noordelijke Marianen
Sierra Leone
Costa Rica
Slovenië
Oezbekistan
Uruguay
Palau
Somalië
Curaçao
Spitsbergen
Vietnam
Venezuela
Amerikaans Samoa
Zuid-Afrika
Cuba
Zweden
Mongolië
Australië
Zuid-Soedan
Dominica
Zwitserland
Maldiven
Cookeilanden
Sudan
Dominicaanse Republiek
Oekraïene
Macau
Micronesia
Swaziland
El Salvador
Verenigd Koninkrijk
Armenië
Fiji
Tanzania
Groenland
Vaticaanstad
Azerbeidzjan
Frans-Polynesië
Gambia
Grenada
Åland
Bangladesh
Guam
Togo
Guadeloupe
Monaco
Bhutan
Kiribati
Tunesië
Guatemala
Moldavië
Brits Indische Oceaanterritorium
Marshalleilanden
Uganda
Haïti
Macedonië (VJRM)
Brunei
Nauru
Westelijke Sahara
Honduras
Andorra
Cambodja
Nieuw-Caledonië
Zambia
Jamaica
Oostenrijk
China
Nieuw-Zeeland
Zimbabwe
Martinique
Wit-Rusland
Christmaseiland
Niue
Namibië
Mexico
België
Cocoseilanden
Territorium Norfolkeiland
Angola
Montserrat
Bosnië en Herzegovina
Georgië
Mozambique
Nicaragua
Bulgarije
Hongkong
Mayotte
Panama
Kroatië
India
Botswana
Porto Rico
Cyprus
Indonesië
Burkina Faso
Saint Kitts en Nevis
Tsjechië
Japan
Burundi
SaintLucia
Denemarken
Kazachstan
Kameroen
Saint-Pierre en Miquelon
Estland
Kirgistan
Kaapverdië
Saint Vincent en de Grenadines
Faeröer
Laos
Centraal Afrikaanse Republiek
Saint-Barthélemy
Finland
Maleisië
Tsjaad
Sint Maarten
Duitsland
Irak
Comoren
Bahama's
Gibraltar
Israël
Ivoorkust
Trinidad en Tobago
Griekenland
Jordanië
Congo-Kinshasa
Turks- en Caicoseilanden
Guernsey
Koeweit
Djibouti
Amerikaanse Maagdeneilanden
Hongarije
Libanon
Equatoriaal-Guinea
Verenigde Staten
IJsland
Oman
Eritrea
Ierland
Palestina
Ethiopië
Isle of Man
Qatar
Gabon
Italië
Saudi-Arabië
Ghana
Jersey
Syrië
Guinee
Letland
Turkije
Guinee-Bissau
Liechtenstein
Verenigde Arabische Emiraten
Kenia
Litouwen
Jemen
Lesotho
Luxemburg
Iran
Liberia
Malta
Afghanistan
Libië
Albanië
Bahrein
Madagaskar
Malawi
Mali
Mauritanië
Mauritius
Marokko
Egypte