Publiceer je producten
AMP-0500, Condensing Ultra High Efficiency Hot Water Boilers
AMP-0500, Condensing Ultra High Efficiency Hot Water Boilers
AMP-0500, Condensing Ultra High Efficiency Hot Water Boilers

    AMP-0500, Condensing Ultra High Efficiency Hot Water Boilers

    The AMP Commercial Condensing Boiler Series (AMP) from Thermal Solutions delivers efficiency and powerful output with unprecedented space saving innovation in a service friendly design. Now available in 400, 500, 650, 800, and 1000 MBH input levels, all models are 97% Thermal Efficient and modulate at 10:1 firing rate. The 316L stainless steel heat exchanger features cavernous internal circuits with commercially sized tubes that promote self-cleaning and flushing of waterside particulates.

    Specificatie
    • Ratings & Capacities

      Input: BTUH500,000 Btu/hr
      Output: BTUH458,000 Btu/hr
      FuelNatural Gas / LP
      Inlet Gas Pressure (NG)14"W.C. Max.4" W.C. Min.

      Approvals

      Approvals
      ETL, {H} Listed

      ASME Design Data

      ASME Design DataMax. 160 PSIG & 210ºF

      Electrical Supply Options

      Electrical Supply Options120v/1ph/60hz - 7 Amps

      Ratings and Dimensional Data

      MBH Input500 MBtu/hour
      MBH Gross Output485 MBtu/hour
      Thermal Efficiency97 %
      Shipping Weight470 Pound

      Specifications

      DHW Recovery (GPH)
      Natural Gas Connection (NPT).75
      Thermal Solutions hot water heaters water heater commercial water heater condensing water heater table condensor
    Technische specificatie
    • Unieke ref.AMP-500-AMP-Condensing-Ultra-High-Efficiency-Hot-Water-Boilers
    • ProductfamilieCondensing Ultra High Efficiency Hot Water Boilers
    • ProductgroepAMP 400-1000 Commercial Condensing Boiler
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-10-13
    • Editienummer1
    • Hoogte (inch)38.5
    • Breedte (inch)27
    • Diepte (inch)37.75
    Gerelateerd
    • HoofdmateriaalRoestvrij staal
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    • Nettogewicht (lbs)470
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Ketels
    • IFC-classificatieKetel
    • ETIM-codeEG015210
    • ETIM-naamBoilers and heaters
    • UNSPSC-naamBoilers
    • UNSPSC-code401020
    • Uniclass 2015-codePr_60_60_08
    • Uniclass 2015-beschrijvingBoilers
    • CSI MasterFormat 2014 Code23 52 00
    • CSI MasterFormat 2014 TitelHeating Boilers
    • OmniClass-nummer23-33 11 00
    • OmniClass-titelCommercial Boilers
    • CSI UniFormat II-codeD3020
    • CSI UniFormat II-titelHeat Generating Systems