Publiceer je producten
PileWind Hoist

PileWind Hoist

Also known as a “yo-yo” hoist because a steel wire enters the single-groove drum and resembles a yo-yo, our pilewind hoist easily lifts stage scenery, curtains, lighting, audio, and other items. The multi-direction line feed allows for winch placement almost anywhere within the system and can eliminate the need for head blocks. This pilewind hoist can be coupled with any of our control offerings to provide safe and repeatable operation.

Built to last, our components are made of durable, heavy-duty materials. We guarantee consistent service life for your Thern Stage Equipment pilewind hoist by offering a two-year limited warranty to make sure you’re 100% satisfied.

Specificatie
  • Series PW12 – Wire Rope: 3/16", Avg. Line Speed: 20 fpm, Max Travel: 50 ft, Capacity: 1,200 lbs

    Series PW12 – Wire Rope: 1/4", Avg. Line Speed: 20 fpm, Max Travel: 35 ft, Capacity: 1,200 lbs

    Series PW21 – Wire Rope: 3/16", Avg. Line Speed: 20 fpm, Max Travel: 50 ft, Capacity: 2,100 lbs

    Series PW21 – Wire Rope: 1/4", Avg. Line Speed: 20 fpm, Max Travel: 35 ft, Capacity: 2,100 lbs

Technische specificatie
  • Unieke ref.pilewind-hoist
  • ProductfamilieHoists
  • ProductgroepPileWind Hoist
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-01-29
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectElektronica - Theater- en toneeluitrusting
  • CSI MasterFormat 2014 Code41 22 23
  • CSI MasterFormat 2014 TitelHoists
  • OmniClass-nummer23-23 17 27
  • OmniClass-titelHoists

Beschikbaarheid regio

Europa Noord Amerika