Publiceer je producten
AVANTI 5315 I 2X55W TC-L HF

AVANTI 5315 I 2X55W TC-L HF

A range of slim, compact fluorescent uplights for 2 x 55W TC-L lamps. Body and reflector in white painted steel sheet. Minimum recommended mounting height 1.8m and minimum distance from ceiling 900mm. Two fixing centres with rear cable entry to fixing plate (227 x 105mm) designed for fixing to any rigid surface.
Technische specificatie
  • Unieke ref.96004637
  • ProductfamilieIndoor lighting
  • ProductgroepSurface and Suspended Luminaires
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2012-05-14
  • Editienummer1
  • Hoogte (mm)100
  • Breedte (mm)600
  • Diepte (mm)280
Gerelateerd
  • HoofdmateriaalStaal
  • Secundair materiaalAcryl
  • Ontworpen inZweden
  • Gefabriceerd inZweden
Classificatie
  • Categorie BIMobjectVerlichting - Plafondmontage
  • IFC-classificatieLight Fixture
  • UNSPSC-naamInterior lighting fixtures and accessories
  • UNSPSC-code391115