Publiceer je producten
1697 _ Straight ball valve for WATER threaded female with red "T" handle, press multilayer pipe end loose nut.
TIEMME

1697 _ Straight ball valve for WATER threaded female with red "T" handle, press multilayer pipe end loose nut.

Suitable for domestic and commercial plumbing, industrial and agricultural applications, heating and sanitary systems, pneumatic systems, oils, generally with every non aggressive fluid.
Otherwise stated by specific marks on the valve body (arrows) there is no valve flow direction.

Straight ball valves for water with threaded Female ends UNI ISO 228, with loose nut and press fitting
Available with red aluminium “T” handle.

Wide range available, for every need of connection installation from G3/4" x 20mm to G1" x 32mm

Aviable products:
Art.1697CK angle valve with check valve
Art.1692 angle valve with loose nut and press fitting

Technische specificatie
  • Unieke ref.1697_Ball-valve-press-fitting_Valvola-sfera-pressare
  • ProductfamilieVALVES AND TAPS
  • ProductgroepBALL VALVES WITH PIPE CONNECTION
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2026-09-08
  • Editienummer1
Gerelateerd
  • HoofdmateriaalMessing
  • Secundair materiaalAluminium
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • IFC-classificatieKlep
  • ETIM-codeEC011343
  • ETIM-naamBall valve
  • UNSPSC-naamBall valves
  • UNSPSC-code40141607
  • Uniclass 2015-codePr_65_54_95_06
  • Uniclass 2015-beschrijvingBall valves
  • CSI MasterFormat 2014 Code40 05 63.33
  • CSI MasterFormat 2014 TitelMetallic Ball Valves
  • OmniClass-nummer23-27 31 15
  • OmniClass-titelBall Valves
  • CSI UniFormat II-codeD30
  • CSI UniFormat II-titelHVAC