Publiceer je producten
Coating C-CRYL W690 FLEX
Coating C-CRYL W690 FLEX

    Coating C-CRYL W690 FLEX

    Matt water-based acrylic coating with elastic properties. 

    C-CRYL W690 FLEX is a flexible acrylic coating for protection of concrete structure, by preventing the ingress of aggressive agents into, with proven long-term durability. This coating also provides moisture control to protect concrete structures and has excellent anti-carbonation properties.

    Specificatie
      • Matt finish 
      • High concrete crack-bridging capacity, even at negative temperatures 
      • Low chloride ion diffusion 
      • Low carbon dioxide permeability 
      • High water vapour permeability 
      • Low liquid water permeability 
      • Very good resistance to weathering 
      • Low VOC content
    Technische specificatie
    • Unieke ref.coating-c-cryl-w690-flex
    • ProductfamilieCIN PERFORMANCE COATINGS
    • ProductgroepTopcoat
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2026-03-05
    • Editienummer1
    Gerelateerd
    • Ontworpen inPortugal
    • Gefabriceerd inPortugal
    Classificatie
    • Categorie BIMobjectBouwmaterialen - Paint, Varnishes & Finishes
    • IFC-classificatieCovering
    • Uniclass 2015-codePr_35_31_68_04
    • Uniclass 2015-beschrijvingAnti-carbonation coatings
    • CSI MasterFormat 2014 Code09 97 23
    • CSI MasterFormat 2014 TitelConcrete and Masonry Coatings
    • OmniClass-nummer23-15 21 13 23
    • OmniClass-titelCoatings for Concrete and Masonry

    Beschikbaarheid regio

    Europa