Publiceer je producten
Coating C-FLOOR AC510 WB
Coating C-FLOOR AC510 WB

    Coating C-FLOOR AC510 WB

    Single-pack water-based acrylic coating for flooring. 

    C-FLOOR AC510 WB is a water-based acrylic coating, combining the simplicity of a DIY product with the robustness of a product for professional use. It is especially recommended for painting floor surfaces and concrete structural elements, both indoor and outdoor, and for wooden floor indoor. C-FLOOR AC510 WB has excellent concrete anti-carbonation properties and low chloride ion permeability.

    Specificatie
      • Single-pack product 
      • Egg shell finish 
      • Easy to apply 
      • Low odour 
      • Low VOC content
    Technische specificatie
    • Unieke ref.coating-c-floor-ac510-wb
    • ProductfamilieCIN PERFORMANCE COATINGS
    • ProductgroepTopcoat
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2026-03-05
    • Editienummer1
    Gerelateerd
    • Ontworpen inPortugal
    • Gefabriceerd inPortugal
    Classificatie
    • Categorie BIMobjectBouwmaterialen - Paint, Varnishes & Finishes
    • IFC-classificatieCovering
    • ETIM-codeEC012273
    • ETIM-naamScreed flooring
    • Uniclass 2015-codePr_35_31_22_18
    • Uniclass 2015-beschrijvingConcrete floor paints
    • CSI MasterFormat 2014 Code09 67 23
    • CSI MasterFormat 2014 TitelResinous Flooring
    • OmniClass-nummer23-15 17 29
    • OmniClass-titelFloor Finishing Coatings

    Beschikbaarheid regio

    Europa