Publiceer je producten
Coating C-FLOOR E245 WB
Coating C-FLOOR E245 WB

    Coating C-FLOOR E245 WB

    Satin water-based epoxy coating for flooring. 

    For indoor use. C-FLOOR E245 WB is a water-based epoxy coating for concrete floors. Due to its good chemical and mechanical resistance, it can be applied to concrete floors and substrates in industrial environments subject to medium mechanical stress. 

    C-FLOOR E245 WB is a concrete protection solution, as it has excellent anti-carbonation properties, low chloride ion permeability and high water vapour permeability. It can also be used as a wall coating.

    Specificatie
      • Satin finish 
      • Easy to apply 
      • Excellent bonding 
      • Excellent abrasion resistance 
      • Good chemical resistance 
      • Easy to clean
    Technische specificatie
    • Unieke ref.coating-c-floor-e245-wb
    • ProductfamilieCIN PERFORMANCE COATINGS
    • ProductgroepTopcoat
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2026-03-05
    • Editienummer1
    Gerelateerd
    • Ontworpen inPortugal
    • Gefabriceerd inPortugal
    Classificatie
    • Categorie BIMobjectBouwmaterialen - Paint, Varnishes & Finishes
    • IFC-classificatieCovering
    • ETIM-codeEC012273
    • ETIM-naamScreed flooring
    • Uniclass 2015-codePr_35_31_22_18
    • Uniclass 2015-beschrijvingConcrete floor paints
    • CSI MasterFormat 2014 Code09 67 23
    • CSI MasterFormat 2014 TitelResinous Flooring
    • OmniClass-nummer23-15 17 29
    • OmniClass-titelFloor Finishing Coatings