Publiceer je producten
Coating C-FLOOR SEALER E140
Coating C-FLOOR SEALER E140

    Coating C-FLOOR SEALER E140

    Solvent-free epoxy primer for flooring. 

    C-FLOOR SEALER E140 is a sealer and binder for porous and inconsistent substrates, used in self-levelling mortar systems, trowelled mortars, coloured silicas and other solvent-based finishes. It can also be used as a binder in the preparation of levelling and filling mortars and for coving screeds, allowing for seamless transitions between floor and wall.

    Specificatie
      • 100% solids 
      • Excellent penetration power 
      • Binder for porous and poorly cohesive substrates
    Technische specificatie
    • Unieke ref.coating-c-floor-sealer-e140
    • ProductfamilieCIN PERFORMANCE COATINGS
    • ProductgroepPrimer
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2026-03-05
    • Editienummer1
    Gerelateerd
    • Ontworpen inPortugal
    • Gefabriceerd inPortugal
    Classificatie
    • Categorie BIMobjectBouwmaterialen - Paint, Varnishes & Finishes
    • IFC-classificatieCovering
    • ETIM-codeEC012273
    • ETIM-naamScreed flooring
    • Uniclass 2015-codePr_35_31_77_72
    • Uniclass 2015-beschrijvingResin floor sealers
    • CSI MasterFormat 2014 Code09 67 23
    • CSI MasterFormat 2014 TitelResinous Flooring
    • OmniClass-nummer23-15 17 29 13 19
    • OmniClass-titelResinous Flooring