Publiceer je producten
Coating C-POX MASTIC ST150 GF
Coating C-POX MASTIC ST150 GF

    Coating C-POX MASTIC ST150 GF

    Multi-purpose surface-tolerant epoxy coating reinforced with glass particles, for steel and concrete surfaces. 

    C-POX MASTIC ST150 GF can be used as a primer and/or intermediate coat in a high-performance anti-corrosion protection system. It is recommended for coating hydroelectric power station gates and structures in permanent contact with water.

    Specificatie
      • Multipurpose 
      • High build 
      • Low-temperature drying 
      • Water-immersible
    Technische specificatie
    • Unieke ref.coating-c-pox-mastic-st150-gf
    • ProductfamilieCIN PERFORMANCE COATINGS
    • ProductgroepSurface Tolerant Primer
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2026-03-05
    • Editienummer1
    Gerelateerd
    • Ontworpen inPortugal
    • Gefabriceerd inPortugal
    Classificatie
    • Categorie BIMobjectBouwmaterialen - Paint, Varnishes & Finishes
    • IFC-classificatieCovering
    • Uniclass 2015-codePr_35_31_66_81
    • Uniclass 2015-beschrijvingSolvent-borne metal primers
    • CSI MasterFormat 2014 Code09 01 90.53
    • CSI MasterFormat 2014 TitelMaintenance Coatings
    • OmniClass-nummer23-15 21 13 11
    • OmniClass-titelCorrosion Prevention Paints

    Beschikbaarheid regio

    Europa