Publiceer je producten
Coating C-POX PRIMER ZP230 FD
Coating C-POX PRIMER ZP230 FD

    Coating C-POX PRIMER ZP230 FD

    High build polyamide epoxy zinc phosphate primer. 

    C-POX PRIMER ZP230 FD provides high-performance corrosion protection for metal structures in industrial or on-site applications. Applied in a single coat, C-POX PRIMER ZP230 FD provides highly durable anti-corrosion protection for corrosivity category C4, in accordance with standard ISO 12944.

    Specificatie
      • Fast drying 
      • High-build application 
      • Compatible with different substrates: steel, aluminium and galvanized steel
    Technische specificatie
    • Unieke ref.coating-c-pox-primer-zp230-fd
    • ProductfamilieCIN PERFORMANCE COATINGS
    • ProductgroepPrimer
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2026-03-05
    • Editienummer1
    Gerelateerd
    • Ontworpen inPortugal
    • Gefabriceerd inPortugal
    Classificatie
    • Categorie BIMobjectBouwmaterialen - Paint, Varnishes & Finishes
    • IFC-classificatieCovering
    • Uniclass 2015-codePr_35_31_66_81
    • Uniclass 2015-beschrijvingSolvent-borne metal primers
    • CSI MasterFormat 2014 Code09 97 13
    • CSI MasterFormat 2014 TitelSteel Coatings
    • OmniClass-nummer23-15 21 13 11
    • OmniClass-titelCorrosion Prevention Paints

    Beschikbaarheid regio

    Europa