Publiceer je producten
Coating C-THERM S100
Coating C-THERM S100

    Coating C-THERM S100

    Fast drying solvent-based intumescent. 

    C-THERM S100 is an intumescent acrylic coating for passive protection against cellulosic fire of steel structures.

    Specificatie
      • Fire resistance up to R120 
      • Suitable for fireproofing wood 
      • Fast drying 
      • High build: up to 1500 µm 
      • Short overcoating times 
      • High solids content
    Technische specificatie
    • Unieke ref.coating-c-therm-s100
    • ProductfamilieCIN PERFORMANCE COATINGS
    • ProductgroepIntumescent Coating
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2026-03-05
    • Editienummer1
    Gerelateerd
    • Ontworpen inPortugal
    • Gefabriceerd inPortugal
    Classificatie
    • Categorie BIMobjectBouwmaterialen - Paint, Varnishes & Finishes
    • IFC-classificatieCovering
    • ETIM-codeEC000209
    • ETIM-naamFire protection compound/binding/foam/sealant
    • Uniclass 2015-codePr_35_31_68_43
    • Uniclass 2015-beschrijvingIntumescent protective coatings
    • CSI MasterFormat 2014 Code09 96 46
    • CSI MasterFormat 2014 TitelIntumescent Painting
    • OmniClass-nummer23-15 21 21 23
    • OmniClass-titelIntumescent Paints