Publiceer je producten
peak traffic: victoria [ASME, US standard] 30°

peak traffic: victoria [ASME, US standard] 30°

The escalator for extended travel and high-traffic areas.

victoria stands for high performance, steps ahead of the rest. Thanks to a unique technology, this escalator bridges conveyance heights of up to 246' (75m) and meets the highest standards in all environments – indoors and out. As the market leader in traffic installations, victoria also features an innovative safety concept, optimum ride comfort and economical energy-saving systems running up to 24h/day. Individual weather packages guarantee trouble-free operation and ensure lasting value, for instance with standard profiles and bases made of stainless steel, or the use of a direct handrail.

Specificatie
  • BASIC PRODUCT SPECS
    Step width: 32" (800mm) | 40" (1,000mm)
    Inclination: 30,0° (27.3°)
    Rise max: 82' (25m) (up to 246'(75m) with project specific solutions).
    Rise min: 6,56* (2.5m)
    Flat steps: 2, 3 or 4 as standard.
    Max Rise w/o intermediate support: 19,69' (6.0m) @ 30° and 2 horizontal steps | 20,01' (6.10m)  @ 30°, 32" (800mm) step width and 3 horizontal steps | 18,04' (5.50m) @ 30°, 40" (1000mm) step width and 3 horizontal steps

    BASIC DESIGN OPTIONS
    Balustrades: Metal | Robust (Glass)
    Handrail Colours: Black|Dark grey |Grey | Blue |Red| Brown|Beige|Green|Other colours on request.
    BIM Lighting Options: Comb plate | Under handrail | Skirt band
    ADD Lighting Options: Soffit | Truss | Multiple traffics light designs
    Claddings: Standard options stainless steel: AISI 443/1.4521| AISI 441/1.4509 |AISI 304/1.4301|AISI 316/1.4404 . Powder Coated: RAL Range. Prime painted: RAL range | Customer specific solutions are available

    ENERGY SAVING OPTIONS
    Star Delta | Smart Frequency Converter | Stop&Go

Technische specificatie
  • Unieke ref.victoria_asme-30
  • ProductfamiliePeak Traffic Escalator
  • Productgroepvictoria escalator
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-04-21
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Secundair materiaalGlas
  • Ontworpen inDuitsland
  • Gefabriceerd inDuitsland
Classificatie
  • Categorie BIMobjectBouw - Escalators
  • IFC-classificatieTransport Element
  • Uniclass 2015-codeSs_80_20_62_28
  • Uniclass 2015-beschrijvingEscalator systems
  • CSI MasterFormat 2014 Code14 31 00
  • CSI MasterFormat 2014 TitelEscalators
  • OmniClass-nummer23-23 11 13
  • OmniClass-titelEscalators
  • CSI UniFormat II-codeD1020
  • CSI UniFormat II-titelEscalators & Moving Walks

Beschikbaarheid regio

Noord Amerika Oceanië