Publiceer je producten
T-70 Dual Front Unload
Tomra

T-70 Dual Front Unload

T-70 is specially developed for stores collecting medium volumes of containers.This fast and reliable reverse vending machine has a compact size that makes it an ideal solution for stores with limited space.The T-70 can store up to 50% more material compared to previous models. The machine has built-in compaction and accumulation and can be configured to handle non-refillable glass, PET or cans (or a combination).

Technische specificatie
  • Unieke ref.inpac-t70-dual-front-unload
  • ProductfamilieReverse Vending
  • ProductgroepInPac
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-02-15
  • Editienummer1
  • Hoogte (mm)1797
  • Breedte (mm)1293
  • Diepte (mm)1040
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inNoorwegen
  • Gefabriceerd inNoorwegen
  • Nettogewicht (kg)390
Classificatie
  • Categorie BIMobjectTuinaanleg - Afval en recycling
  • IFC-classificatieObject

Beschikbaarheid regio

Europa Noord Amerika Azië