Publiceer je producten
Estia R32 All-In-One (Indoor unit) HWT-602S21**W-E
TOSHIBA

Estia R32 All-In-One (Indoor unit) HWT-602S21**W-E

The Estía R32 of air-to-water heat pumps for heating and cooling consists of 4 single phase models, to suit any residential or small office application. The All In One 6z1 indoor units are equipped with 220liters DHW tank and 3 or 6 kw backup electric heaters

Using the HWS-AMS54E-EN controller, up to 8 heat pumps can be operated in parallel in the same application, making the system the ideal solution for apartment buildings. The control mounted on board the hydronic module is equipped with weekly programming. Estia is compatible with different types of terminals, like underfloor heating, water fan coils and radiators .

The Estía is also perfectly suited for applications in mountain areas.

Estía can also be connected to external supervision and control systems using Modbus and Konnex protocols.

ESTIA via Wi-Fi optional module, can be controlled remotely and/or with vocal assistants like Amazon Alexa and Google Home
Specificatie
  • Technical details:

    - Split heat pump system: outdoor unit + hydronic module

    AIO hydro module to control 1 zone suitable for 4 and 6 kw CDus

    - Backup heaters capacity: 3,0 or 6,0 kW

    - For heating and cooling operation

    - Water production in heating: from 20°C to 55°C (sizes 4 and 6)- Water production in cooling: from 7° to 25°C

    - Energy Efficienty Class A++

    - Anti-legionella cycle setting

Technische specificatie
  • Unieke ref.Estia-R32-all-in-one-s2-60_unita-interna
  • ProductfamilieHVAC - Residential: air to water
  • ProductgroepIndoor unit
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-04-26
  • Editienummer1
  • Hoogte (mm)1700
  • Breedte (mm)600
  • Diepte (mm)670
Gerelateerd
  • HoofdmateriaalMetaal
  • Nettogewicht (kg)157
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Airconditioning
  • IFC-classificatieLuchtafvoer

Beschikbaarheid regio

Europa
Italië

Soortgelijke producten