Publiceer je producten
NEXUS® Close Coupled Toilet, 1.28 GPF

NEXUS® Close Coupled Toilet, 1.28 GPF

An elongated, beautifully sleek two-piece design. Features our industry-leading TORNADO FLUSH® system (see SmartFact below) and CEFIONTECT® ceramic glaze, which creates an extraordinarily smooth, ion-barrier surface to help keep the bowl cleaner with every flush. Universal Height.

Specificatie
  • FEATURES

    • TORNADO FLUSH® system, high-efficiency (1.28 GPF/4.8 LPF)

    • CEFIONTECT® ceramic glaze prevents debris and mold from sticking to ceramic surfaces

    • Specially designed to accommodate a WASHLET®+

    • Completely skirted design for a sleek and understated look that's easier to clean

    • Universal Height

    • Elongated front bowl and seat

    • 12" Rough-in

    • Chrome plated trip lever

Technische specificatie
  • Unieke ref.toto-cst442cefg-close-coupled-toilet-nexus
  • ProductfamilieWater Operated Water Closets
  • ProductgroepNexus®
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-02-23
  • Editienummer1
Gerelateerd
  • HoofdmateriaalKeramiek
Classificatie
  • Categorie BIMobjectSanitair - Toilet
  • IFC-classificatieFlowterminal
  • UNSPSC-naamToilets
  • UNSPSC-code30181505
  • Uniclass 2015-codeSL_35_80_89
  • Uniclass 2015-beschrijvingToilets
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitelToilet, Bath, and Laundry Accessories
  • OmniClass-nummer23-31 19 00
  • OmniClass-titelToilets
  • CSI UniFormat II-codeD2030
  • CSI UniFormat II-titelSanitary Waste

Beschikbaarheid regio

Zuid-Amerika Noord Amerika